Destaco Logo
CL-30M-20M-A : Lightweight Cross Clamp 30mm X 20mm

CL-30M-20M-ALightweight Cross Clamp 30mm X 20mm

Unit View

Dimensions / Applications

  • Weight (lb)0.28

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)0.79 / 1.18
  • Supplied?No
  • Tube Size30 mm / 20 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No