Destaco Logo
CL-30M-30M-A : Aluminum, Mid flange mounts for 1.50” tubes

CL-30M-30M-A - LWT Cross Clamp, 30mm X 30mm

Unit View

Dimensions / Applications

  • Weight (lb)0.44
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)1.18 / 1.18
  • Supplied?No
  • Tube Size30 mm / 30 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No

Related Products