
Visit Product Series:
Lightweight Tooling-Cross ClampsUnit View
Dimensions / Applications
- Weight (lb)0.91
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Tube Combinations (in)1.18 / 1.18
- Supplied?No
- Tube Size30 mm / 30 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeLWT Cross Clamp
- Spindle Included?No
Related Products
Cross Clamps
CL-30M-20M-A - LWT Cross Clamp 30mm X 20mm
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-20M-20M-A.jpg%2Frename%2FCross%2BClamps%2BCL-20M-20M-A.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-25M-25M-A.jpg%2Frename%2FCross%2BClamps%2BCL-25M-25M-A.png&w=3840&q=75)