Destaco Logo
CL-40M-40M-A : LIGHTWEIGHT CLAMP BLOCKS, 40mm X 40mm

CL-40M-40M-ALightweight Cross Clamp 40mm X 40mm

Unit View

Dimensions / Applications

  • Weight (lb)0.51
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)221
  • Tube Combinations (in)1.57 / 1.57
  • Supplied?No
  • Tube Size40 mm / 40 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No