Destaco Logo
Default Image

CP-2-RE-Q-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-CP

Unit View

Dimensions / Applications

  • Height (in)1.89
  • Length (in)2.12
  • Weight (lb)0.44
  • Width (in)1.57
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.98
  • Grip Force (lbf)36
  • Maximum Finger Length (in)1.57
  • Pressure Range (psi)29-145
  • Repeatability (±in)0.001
  • Stroke (in)0.35
  • Optional SensorYes
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesD1|D4|SCP2|SDCP2|KSCP2V|KSCP2|SCP2V|D10|D7|CABL-010
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No