Destaco Logo
CP-20-200 : Centering Pin, 20 X 200mm

CP-20-200Centering Pin, 20 X 200mm

Visit Product Series:

Lightweight Tooling-Nest Guides

Unit View

Dimensions / Applications

  • Weight (lb)0.94
  • Product ApplicationHANDLING

Technical Details

  • Spindle Included?No
  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • Product TypeCentring Pin