
Visit Product Series:
Parallel Grippers-CPUnit View
Dimensions / Applications
- Height (in)2.89
- Length (in)3.50
- Weight (lb)1.65
- Width (in)2.56
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.97
- Grip Force (lbf)149
- Maximum Finger Length (in)2.36
- Pressure Range (psi)29-145
- Repeatability (±in)0.001
- Stroke (in)0.79
- Optional SensorYes
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesD1|D4|D10|D7|SCP4|SDCP4|KSCP4V|KSCP4|SCP4V|CABL-010
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No