Destaco Logo

CPI-125BT-B-60 - Bellows Cup

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)8.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol

Technical Details

  • Cup Size4.92 in
  • Diameter (in)5
  • Holding Capacity - Horizontal Dry (lbf)53
  • Holding Capacity - Horizontal Wet (lbf)15
  • Holding Capacity - Vertical Lift (lbf)138
  • Durometer60 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeBellows Cup
  • Spindle Included?No

Related Products