%3Afill(white)%2Fcatsy.1004%2FSwivel%2BArms%2BCPI-180-45B-CSA.jpg%2Frename%2FSwivel%2BArms%2BCPI-180-45B-CSA.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)4.72
- Weight (lb)1.1
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Maximum Static Clamp Load (ft lb)200.0
- Apple Core Size19
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No