
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)1.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size1.50 in
- Diameter (in)1.62
- Holding Capacity - Horizontal Dry (lbf)6
- Holding Capacity - Horizontal Wet (lbf)3
- Holding Capacity - Vertical Lift (lbf)8
- Durometer45 (Red)
- ShapeRound
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeBellows Cup