Unit View
Dimensions / Applications
- Length (in)5.06
- Weight (oz)1.2
- Width (in)1.06
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size0.98 x 4.92 in
- Holding Capacity - Horizontal Dry (lbf)22
- Holding Capacity - Horizontal Wet (lbf)7
- Holding Capacity - Vertical Lift (lbf)35
- Durometer45 (Red)
- ShapeOval
- Spindle Included?No
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeDeepdish Cup