Destaco Logo
CPI-255FF-B-45 : Oval Flatfoot Cups

CPI-255FF-B-45Oval Flatfoot Cups, 2.5In. X 5In. B-Mt Red

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)5
  • Weight (oz)5.2
  • Width (in)2.5
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.50 x 5.00 in
  • Holding Capacity - Horizontal Dry (lbf)45
  • Holding Capacity - Horizontal Wet (lbf)7
  • Holding Capacity - Vertical Lift (lbf)55
  • Durometer45 (Red)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup