Destaco Logo
CPI-30DD-C-45 - Round Deepdish Vacuum Cups

CPI-30DD-C-45Round Deepdish Vacuum Cups, 3In. C-Mt

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.00 in
  • Diameter (in)3
  • Holding Capacity - Horizontal Dry (lbf)14
  • Holding Capacity - Horizontal Wet (lbf)6
  • Holding Capacity - Vertical Lift (lbf)20
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeDeepdish Cup
  • Spindle Included?No