Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-40AC-4215-45 - CUP DBL BLANK DET 4in.X 42mm PROX RED
CPI-40AC-4215-45 - CUP DBL BLANK DET 4in.X 42mm PROX RED
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-40AC-1810-60 - CUP DBL BLANK DET 4in.X 18mm PROX BLK
Add to quote
Explore
Vacuum Cups
CPI-40AC-4215-60 - Cup Dbl Blank Det 4In.X 42mm Prox Blk
Add to quote
Explore