
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)3.4
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size4.00 in
- Diameter (in)4
- Holding Capacity - Horizontal Dry (lbf)35
- Holding Capacity - Horizontal Wet (lbf)20
- Holding Capacity - Vertical Lift (lbf)102
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No