Destaco Logo
CPI-50FF-B-45 : Round Flatfoot Vacuum Cups

CPI-50FF-B-45Round Flatfoot Vacuum Cups, 5In. B-Mt Red

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)5.6
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size5.00 in
  • Diameter (in)5
  • Holding Capacity - Horizontal Dry (lbf)70
  • Holding Capacity - Horizontal Wet (lbf)55
  • Holding Capacity - Vertical Lift (lbf)165
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup
  • Spindle Included?No