
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)5.6
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
Technical Details
- Cup Size1.97 in
- Diameter (in)5
- Holding Capacity - Vertical Lift (lbf)165
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No