Destaco Logo
CPI-50HT-B-60 - Round Traction Cups

CPI-50HT-B-60Round Traction Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.3
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2.06
  • Holding Capacity - Horizontal Dry (lbf)8.5
  • Holding Capacity - Horizontal Wet (lbf)7
  • Holding Capacity - Vertical Lift (lbf)22.7
  • Durometer60 (Black)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeTraction Cup