Destaco Logo
CPI-50MTC-B-HT : Round bellows style vacuum cups for high temperatures, hot form stamping

CPI-50MTC-B-HT50mm Traction Cup - 3/8 G - High Temperature

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.4
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2.2
  • Holding Capacity - Horizontal Dry (lbf)12.4
  • Holding Capacity - Horizontal Wet (lbf)11.7
  • Holding Capacity - Vertical Lift (lbf)11.9
  • DurometerHT (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeHot Forming Bellows
  • Spindle Included?No