
Unit View
Dimensions / Applications
- Weight (oz)3.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
Technical Details
- Cup Size2.95 in
- Diameter (in)3.11
- Holding Capacity - Horizontal Dry (lbf)12
- Holding Capacity - Horizontal Wet (lbf)6
- Holding Capacity - Vertical Lift (lbf)56
- Durometer60 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeBellows Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-50BT-C-45 - Bellows Cup
