Destaco Logo
CPI-8040MAC-B-HT - Hot Forming Bellow

CPI-8040MAC-B-HT80mm X 40mm, Oval Bellows Vacuum Cup - 3/8 G - High Temperature

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)3.27
  • Weight (oz)2.78
  • Width (in)1.69
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.15 x 1.18 in
  • Holding Capacity - Horizontal Dry (lbf)22.5
  • Holding Capacity - Horizontal Wet (lbf)21.3
  • Holding Capacity - Vertical Lift (lbf)14.6
  • DurometerHT (Black)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeHot Forming Bellow