Destaco Logo
CPI-9030MFF-B-HT : Oval, flatfoot vacuum cups for high temperatures, stamping

CPI-9030MFF-B-HT90mm X 30mm Oval Flat Foot Cup - 3/8 G - High Temperature

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)3.7
  • Weight (oz)2.42
  • Width (in)1.34
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.54 x 1.18 in
  • Holding Capacity - Horizontal Dry (lbf)21.6
  • Holding Capacity - Horizontal Wet (lbf)14.4
  • Holding Capacity - Vertical Lift (lbf)27.4
  • DurometerHT (Black)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeFlatfoot Cup