Destaco Logo
CPI-90HT-B-45 : Round Traction Cups

CPI-90HT-B-45Round Traction Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)2.6
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.54 in
  • Diameter (in)3.5
  • Holding Capacity - Horizontal Dry (lbf)30
  • Holding Capacity - Horizontal Wet (lbf)20
  • Holding Capacity - Vertical Lift (lbf)66
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeTraction Cup
  • Spindle Included?No