Destaco Logo
CPI-AB-750-24 - Nest Pad Bracket

CPI-AB-750-24 - Nest Pad Brackets

Visit Product Series:

Round Tooling-Nest Guides

Unit View

Dimensions / Applications

  • Weight (lb)0.31
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • ConfigurationApple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeNest Pad Bracket
  • Spindle Included?No