
Visit Product Series:
Bodybuilder End Effector-Sensor MountsUnit View
Dimensions / Applications
- Weight (lb)0.2
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)200.0
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeProximity Switch Mounts
- Spindle Included?No