Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Mid-Mounts
CPI-ATI-151-90HD-60BB - Mid Mount
CPI-ATI-151-90HD-60BB - Mid Mount
Email product details
Visit Product Series:
Bodybuilder End Effector-Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6
Weight (lb)
7.1
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
60B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mid Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Mid Mounts
CPI-ATI-151-90HD-90BB - Heavy Duty 151 Ati Adapter
Add to quote
Explore
Mid Mounts
CPI-ATI-151-90-HD - ATI HEAVY DUTY 151 CLAMP ASSEMBLY
Add to quote
Explore