Destaco Logo
CPI-ATI-151-90HD-90BB : ATI-151 - 90mm Mid Mount

CPI-ATI-151-90HD-90BB - Heavy Duty 151 Ati Adapter

Unit View

Dimensions / Applications

  • Length (in)6.0
  • Weight (lb)6.38
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size90B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount
  • Spindle Included?No

Related Products