
Unit View
Dimensions / Applications
- Weight (lb)0.32
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)30.0
- Spindle Included?No
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMount, End Flange