
Unit View
Dimensions / Applications
- Weight (lb)0.13
Technical Details
- Max Static Clamp Load 2 (ft lb)10
- Maximum Static Clamp Load (ft lb)15
- Tube Combinations (in)0.79 / 0.47
- Supplied?No
- Tube Size20 mm / 12 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Clamp
- Spindle Included?No