
Unit View
Dimensions / Applications
- Weight (lb)0.26
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)15.0
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeFlange Mount Assembly
- Spindle Included?No