
Unit View
Dimensions / Applications
- Weight (lb)0.16
Technical Details
- Maximum Static Clamp Load (ft lb)15
- Tube Combinations (in)0.79 / 0.79
- Supplied?No
- Tube Size20 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Clamp
- Spindle Included?No
Related Products
Bracket Blocks
CPI-CLM-20M-12M - Micro Clamp Block 20mm To 12mm
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042277%2FCross%2BTransition%2BBlocks%2BCLM_25M_20M%2B-%2B920.jpg%2Frename%2FCross%2BTransition%2BBlocks%2BCLM_25M_20M%2B-%2B920.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042253%2FCross%2BTransition%2BBlocks%2BCLM_20M_12M%2B-%2B917.jpg%2Frename%2FCross%2BTransition%2BBlocks%2BCLM_20M_12M%2B-%2B917.png&w=3840&q=75)