Destaco Logo
CPI-CLM-75-15F-ATI : End Flange Mount

CPI-CLM-75-15F-ATIMicro Flange Mount Assembly

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.32
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)15.0
  • Supplied?No
  • Tube Size0.75 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, End Flange
  • Spindle Included?No