
Unit View
Dimensions / Applications
- Weight (lb)0.13
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)10
- Maximum Static Clamp Load (ft lb)15
- Tube Combinations (in)0.75 / 0.50
- Supplied?No
- Tube Size0.75 in / 0.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No