
Unit View
Dimensions / Applications
- Weight (lb)0.174
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)15.0
- Supplied?No
- Tube Size0.75 mm / 0.75 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No
