Destaco Logo
CPI-DBD-42-200E-SCMS-45B - Tube Mount

Unit View

Dimensions / Applications

  • Length (in)10.15
  • Weight (lb)3.9
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • Product TypeTube Mount
  • Spindle Included?No