Destaco Logo
CPI-DBD-54-SCM10-600E - Double Blank Detector - Apple Core Mount

Unit View

Dimensions / Applications

  • Length (in)16.12
  • Weight (lb)2.08

Technical Details

  • Imperial or Metric ProductImperial
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDouble Blank Detector - Apple Core Mount
  • Spindle Included?No

Related Products