
Visit Product Series:
Vacuum Products-Double Blank DetectorsUnit View
Dimensions / Applications
- Length (in)12.12
- Weight (lb)6.75
- Product ApplicationHANDLING
Technical Details
- Imperial or Metric ProductMetric
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- Product TypeBulkhead Mount
- Spindle Included?No