Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Double Blank Detectors
CPI-DBD-54-SCMC-100M - Tube Mount
CPI-DBD-54-SCMC-100M - Tube Mount
Email product details
Visit Product Series:
Vacuum Products-Double Blank Detectors
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12.25
Weight (lb)
1.97
Technical Details
Imperial or Metric Product
Metric
Supplied?
No
Tube Size
40 mm
Product Information
Brand
DESTACO
Product Type
Tube Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles