
Visit Product Series:
Round Tooling-Angular BracketsUnit View
Dimensions / Applications
- Weight (lb)0.8
Technical Details
- Maximum Static Clamp Load (ft lb)150.0
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBracket, Straight with Swivel
- Spindle Included?No