
Unit View
Dimensions / Applications
- Weight (lb)3.19
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)500.0
- Spindle Included?No
- Supplied?No
- Tube Size2.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeElbow Bracket