
Visit Product Series:
Round Tooling-Angular BracketsUnit View
Dimensions / Applications
- Weight (lb)0.35
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)150.0
- Spindle Included?No
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeElbow Bracket