Destaco Logo

CPI-DC-2525S-8 - In Line Ball Joint 25-25

Visit Product Series:

Round Tooling-Angular Brackets

Unit View

Dimensions / Applications

  • Weight (lb)0.8

Technical Details

  • Maximum Static Clamp Load (ft lb)150.0
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBracket, Straight with Swivel
  • Spindle Included?No