
Visit Product Series:
Bodybuilder End Effector-Angular BracketsUnit View
Dimensions / Applications
- Weight (lb)0.7
Technical Details
- Maximum Static Clamp Load (ft lb)200.0
- Tube Combinations (in)1.18 / 1.18
- Supplied?No
- Tube Size30B / 30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeElbow Bracket
- Spindle Included?No