Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Single-End Extension
CPI-ES10-150-28 - ES Ø40mm/1.50 inch Rod End Extensions
CPI-ES10-150-28 - ES Ø40mm/1.50 inch Rod End Extensions
Email product details
Visit Product Series:
Round Tooling-Single-End Extension
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
28
Weight (lb)
2.17
Technical Details
Maximum Static Clamp Load (ft lb)
200
Supplied?
No
Tube Size
1.50 in
Product Information
Brand
DESTACO
Finish
Silver
Material
Aluminum
Product Type
Single End Extensions
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Single End Extension
CPI-ES10-150-26 - ES Ø40mm/1.50 inch Rod End Extensions
Add to quote
Explore
Single End Extension
CPI-ES10-150-23 - ES Ø40mm/1.50 inch Rod End Extensions
Add to quote
Explore