Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products-Manifolds
CPI-GDA-M24-37327 - Block Style Manifold (2in/4 out)
CPI-GDA-M24-37327
Block Style Manifold (2in/4 out)
Email product details
Visit Product Series:
Vacuum Products-Manifolds
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.56
Technical Details
Distribution Ports
1/4 NPT x 4
Input Port
3/8 NPT x 2
Spindle Included?
No
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Block Style Manifold
CAD / Download
Resources
FAQs
Articles