
Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (oz)1
- Product ApplicationHANDLING
Technical Details
- Bulkhead ThreadM16x1
- Mount Thread1/8 G NPS
- Spindle Included?No
- Supplied?No
- Vacuum Port1/8 G NPS
Product Information
- BrandDESTACO
- Product TypeSpring-Loaded Cup Mount (Micro Series)