
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)0.8
Technical Details
- Apple Core (in)0.5
- Apple Core Size12.7
- ConfigurationMicro Tool
- Cup ThreadFM5
- Mounting.50 in. Apple Core
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMicro Port Only Adapter
- Spindle Included?No