
Unit View
Dimensions / Applications
- Weight (oz)5
- Product ApplicationHANDLING
Technical Details
- Bulkhead Thread1 1/8-12 Fine
- Mount Thread3/8 NPT
- Supplied?No
- Vacuum Port1/4 NPT
Product Information
- BrandDESTACO
- Product TypeSpring Loaded Cup Mount
- Spindle Included?No