
Visit Product Series:
Bodybuilder End Effector-Gripper MountsUnit View
Dimensions / Applications
- Weight (lb)2.7
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)350
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeGripper Mount
- Spindle Included?No