Destaco Logo
CPI-RT-3-6-15 : Nest pad blocks feature ribbed neoprene

CPI-RT-3-6-15Ribtop Nest Pad 3In.H X 6In.L Tan

Visit Product Series:

Round Tooling-Nest Pads

Unit View

Dimensions / Applications

  • Height (in)3
  • Length (in)6

Technical Details

  • Durometer15 (Tan)
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNeoprene
  • Product TypeNest Pad